IESNA:LM-63-2002
[TEST]P1055186
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S290D930-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]332
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
289.6 286.4 285 282.8 279.6 275 270.1 264 257.3 249.8
242 233.9 224.3 215.4 205.8 195.9 185.9 175.7 165 154.4
143.7 133.4 122.8 112.1 101.8 91.2 79.8 69.6 58.9 48.6
38.7 29.5 20.6 12.8 5.7 1.1 0
289.6 290.6 288.5 285.3 280.7 272.5 263.3 252 240.2 227.1
213.6 199.4 184.9 169.6 155.1 140.5 126 111.8 97.9 84.1
71 58.6 46.5 36.2 27.3 22 17 12.4 8.5 5.3
3.5 2.1 1.4 1.1 0.4 0.4 0
289.6 287.1 283.9 275.7 263.3 248.1 231 212.2 192.7 172.5
152.2 132.4 113.6 96.2 78.8 63.5 49.7 38.3 32.3 27
22.4 17.7 13.8 10.6 8.2 6.4 5 3.9 3.2 2.5
2.1 1.4 1.1 0.7 0.7 0.4 0
289.6 287.1 281.1 267.2 250.2 229.6 206.5 182.4 157.2 133.4
111.4 91.6 72.4 56.1 42.9 36.2 30.5 25.6 20.9 16.7
13.1 10.6 8.5 7.1 5.7 4.6 3.9 3.2 2.8 2.1
1.8 1.4 1.1 0.7 0.4 0.4 0
289.6 287.8 282.1 266.5 246.6 223.6 197.3 171 144.8 121
99.7 78.8 60.7 46.1 38.3 32.3 27 22 17.7 14.2
11.4 9.2 7.5 6.4 5.3 4.3 3.5 2.8 2.5 2.1
1.4 1.1 1.1 0.7 0.4 0.4 0
